??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337414-0
Bill of material
1-1337414-0
Part Number
1-1337414-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337414-0
TE Internal Description
N Str Jk Hex 50Ohm Silver Pltd PSF 14M,
RF Interface
N Type
RF Connector Style
Jack
Compatible with RF Cable Type
PSF 14M, Raychem 5012A1422, Raychem 5012E1339, Raychem 5012E1632, Raychem EPD 29108Q, Raychem EPD 71535Q, RG 213, RG 8A, URM 67
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Gasket
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Silver
Ferrule Material
Annealed Copper
Crimp Type
Hex
Ferrule Plating Material
Silver
RF Connector Center Contact Plating Material
Silver
RF Connector Center Contact Material
Brass
RF Connector Contact Configuration
Captivated Contacts
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
19.05 mm [ .75 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
11 GHz
Packaging Quantity
50
Packaging Method
Box
Dielectric Material
PTFE
Military Style Number
UG-1688U
Grade
Commercial
Previews
3D
2D
Download CAD models