카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
200-9083.00-00000
Dirak
Quarter-Turns
Powered by
CAD모델 선택
{dirak/drehriegel/1_117_asmtab.prj},{NB=200-9083.00-00000(12,GDZn schwarz,1,4,0,Rechts,0)},{GL=22},{TS=12},{HAUS=Gehause mit Mutter und Verdrehschutz},{COL=GDZn schwarz},{AD=},{BTYP=1},{ZTYP=4},{L=0},{H=0},{ES=Rechts},{IP65=},{INFO=Product page DIRAK.com}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
Dirak
Description
1-117 - Quarter-Turn for Padlock, Screw-in type
Bill of material
200-9083.00-00000
Order number
200-9083.00-00000
200-9083.00-00000
Housing length
22
22
mm
Ts max.
mm
값 입력 TS
Ts max.
mm
cm
inch
ft
확인
Version
Zinc die, black
Zinc die, black
Adapter
Without Adapter
Without Adapter
Insert ranges
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO
Triangular 7mm
Triangular 8mm
Triangular 8mm EDF
Double bit 3mm
Double bit 5mm
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
GDF 10 x 5mm France
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO
Triangular 7mm
Triangular 8mm
Triangular 8mm EDF
Double bit 3mm
Double bit 5mm
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
GDF 10 x 5mm France
Cam type
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
Hooked Cam, Left
Hooked Cam, Right
Special cams
Cam variational
Cams with 6mm ramp
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
Hooked Cam, Left
Hooked Cam, Right
Special cams
Cam variational
Cams with 6mm ramp
Cam length
0.000
0.000
mm
H Dimension
0.000
0.000
mm
Aplication
RH
LH
RH
LH
Water- and dust-tight according to IP65
Ohne
Mit
Ohne
Mit
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성