카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
100-9007.00-00000
Dirak
Quarter-Turns
Powered by
CAD모델 선택
{dirak/drehriegel/1_107_asmtab.prj},{NB=100-9007.00-00000(rechte Ausfuehrung,0,4,0,2,2,0)},{AUS=rechte Ausfuehrung},{MU=Mutter},{BTYP=0},{ZTYP=4},{H=0},{IP65=2},{IP67=2},{MON=0},{INFO=Product page DIRAK.com},{PPATH=einbau_20mm/assemblies/1_107_soft_asmtpl.prj},{VERS2=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Dirak
Description
1-107 - Quarter-Turn SOFTLINE
Bill of material
100-9007.00-00000
Order number
100-9007.00-00000
100-9007.00-00000
Assembling version
RH version
LH version
RH version
LH version
Nut and grounding/earthing clip
Nut
Nut
Insert ranges
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO
Triangular 7mm
Triangular 8mm
Triangular 8mm EDF
Double bit 3mm
Double bit 5mm
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
GDF 10 x 5mm France
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO
Triangular 7mm
Triangular 8mm
Triangular 8mm EDF
Double bit 3mm
Double bit 5mm
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
GDF 10 x 5mm France
Cam type
No Cam
No Cam
Height
0.000
0.000
mm
IP65
Without
With
Without
With
IP67
Without
With
Without
With
Assembling version
Without
without O-Ring
with O-Ring
Without
without O-Ring
with O-Ring
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성