카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
200-9077.00-00000
Dirak
Quarter-Turns
Powered by
CAD모델 선택
{dirak/drehriegel/1_095_asmtab.prj},{NB=200-9077.00-00000(0-0,8,0)},{AUS=Gehäusekopf kegelstumpfförmig},{MM=PA},{MA=anschraubbar},{LE=10},{BMAT=0},{BTYP=},{ZTYP=0},{ES=-},{L=0},{H=0},{TUR=8},{IP65=},{MON=},{INFO=Product page DIRAK.com},{PPATH=einbau_20mm/assemblies/1_095_asmtpl.prj},{BN1=200-9077.00-00000},{BN11=200-9077.00-00000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Dirak
Description
1-095 - Polyamide Quarter-Turn
Bill of material
200-9077.00-00000
Order number
200-9077.00-00000
200-9077.00-00000
Housing Version
housing head frustoconical
housing head frustoconical
Material nut
PA
PA
Installation type
screw-on
Delivery Unit
10
Stück
Inserts material
without Insert
zinc die, chrome plated glossy
zinc die, matt chrome plated
zinc die, black
PA / zinc die comb. black
PA black
Stainless Steel
without Insert
zinc die, chrome plated glossy
zinc die, matt chrome plated
zinc die, black
PA / zinc die comb. black
PA black
Stainless Steel
Insert type
-
-
Cam type
No Cam
No Cam
Aplication
-
-
Cam length
0.000
0.000
mm
Cam height
0.000
0.000
mm
Door thickness
mm
값 입력 TUR
Door thickness
mm
cm
inch
ft
확인
Water- and dust-tight according to IP65
Without
With
Without
With
Installation
Without
Assembling cam without o-ring
Assembling cam with o-ring
Assembling cam 90° to handle without o-ring
Assembling cam 90° to handle with o-ring
Without
Assembling cam without o-ring
Assembling cam with o-ring
Assembling cam 90° to handle without o-ring
Assembling cam 90° to handle with o-ring
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성