카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
200-0211.07-07701
Dirak
Quarter-Turns
Powered by
CAD모델 선택
{dirak/drehriegel/1_092_asmtab.prj},{NB=200-0211.07-07701(0,3)},{AUS=Drehriegel-Gehäuse 2K},{M=},{BTYP=},{ZH=0},{SH=},{SHAUS=0},{VS=},{TUR=3},{INFO=Product page DIRAK.com}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Dirak
Description
1-092 - Quarter-Turn 2K Pr20.1 L18
Bill of material
200-0211.07-07701
Order number
200-0211.07-07701
Version
Quarter-turn housing 2K
Nut
Without
With
Without
With
Insert type
Without
Double bit 5mm Pin
Square 8mm
Triangular 8mm
Slotted 2mm, 4mm deep
Double bit 3mm Pin
Wing knob
Without
Double bit 5mm Pin
Square 8mm
Triangular 8mm
Slotted 2mm, 4mm deep
Double bit 3mm Pin
Wing knob
Cams hight
Without
18
20
22
24
28
Without
18
20
22
24
28
Dustcap and Finger Pull
Without
Finger pull for Bezel ø32, with area for company name or logo
Finger pull for Bezel ø32, without area for company name or logo
Dustcap (PP, black)
Dustcap (TPU, black)
Without
Finger pull for Bezel ø32, with area for company name or logo
Finger pull for Bezel ø32, without area for company name or logo
Dustcap (PP, black)
Dustcap (TPU, black)
Dustcap and Finger Pull version
-
-
Anti-rotation device
Without
Zinc plated
Black coated
Without
Zinc plated
Black coated
Door thickness
mm
값 입력 TUR
Door thickness
mm
cm
inch
ft
확인
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성