카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
406-9001.00-00022
Dirak
DIRAK-SNAP-Technology
Powered by
CAD모델 선택
{dirak/dsnapline/1_082dst_asmtab.prj},{NB=406-9001.00-00022(1.5,4,1,0)},{BESTNR=406-9001.00-00022},{S=1.5},{ZTYP=4},{BTYP=1},{H=0},{S1=[1.5:2.2]},{ANW=fuer schwere Anwendungen},{INFO=Product page DIRAK.com},{PPATH=verb_elemente/assemblies/1_082sl_tpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Dirak
Description
1-082DST - DST Quarter-Turn Pr30 L18
Bill of material
406-9001.00-00022
Order number
406-9001.00-00022
406-9001.00-00022
Clamping range
mm
값 입력 S
Clamping range
mm
cm
inch
ft
확인
Cam type
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
Insert ranges
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO
Triangular 7mm
Triangular 8mm
Triangular 8mm EDF
Double bit 3mm
Double bit 5mm
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
GDF 10 x 5mm France
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO
Triangular 7mm
Triangular 8mm
Triangular 8mm EDF
Double bit 3mm
Double bit 5mm
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
GDF 10 x 5mm France
Height
0.000
0.000
mm
Version
for heavy applications (4 Snap)
for heavy applications (4 Snap)
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성