??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRS0500FF1A
Bill of material
0ZRS0500FF1A
Part Number
0ZRS0500FF1A
Description
Radial PTC Resettable Fuse, 5A, Bulk Packed
Vmax Voltage Rating
32 VDC
R1max
0.04 Ω
Characteristic
Slow Blow
IHOLD Current Rating
5 A
ITRIP Current Rating
10 A
Packaging
Bulk Pack (1000 pcs.)
Previews
3D
2D
CAD modeli indir