??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRS0300FF1A
Bill of material
0ZRS0300FF1A
Part Number
0ZRS0300FF1A
Description
Radial PTC Resettable Fuse, 3A, Bulk Packed
Vmax Voltage Rating
32 VDC
R1max
0,11 Ohm
IHOLD Current Rating
3 A
ITRIP Current Rating
6 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
Previews
3D
2D
Download CAD models