??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRR0065FF1E
Bill of material
0ZRR0065FF1E
Part Number
0ZRR0065FF1E
Description
Radial PTC Resettable Fuse, 650mA, Bulk Pack
Vmax Voltage Rating
60 VDC
R1max
0,72 Ohm
Imax Current Rating
40 A
IHOLD Current Rating
0,65 A
ITRIP Current Rating
1,3 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
Previews
3D
2D
Download CAD models