??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRP0500FF1A
Bill of material
0ZRP0500FF1A
Part Number
0ZRP0500FF1A
Description
Radial PTC Resettable Fuse, 5A, Bulk Pack
Vmax Voltage Rating
60 VDC
R1max
0,05 Ohm
Imax Current Rating
40 A
IHOLD Current Rating
5 A
ITRIP Current Rating
10 A
Characteristic
Slow Blow
Packaging
Bulk Pack (800 pcs.)
预览
3D
2D
下载CAD模型