??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRN0750FF1A
Bill of material
0ZRN0750FF1A
Part Number
0ZRN0750FF1A
Description
Radial PTC Resettable Fuse, 7.5A, Bulk Pack
Vmax Voltage Rating
16 VDC
R1max
0,022 Ohm
Imax Current Rating
100 A
IHOLD Current Rating
7,5 A
ITRIP Current Rating
13,1 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
Previews
3D
2D
Download CAD models