??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRN0100FF1E
Bill of material
0ZRN0100FF1E
Part Number
0ZRN0100FF1E
Description
Radial PTC Resettable Fuse, 1A, Bulk Pack
Vmax Voltage Rating
30 VDC
R1max
0,43 Ohm
Imax Current Rating
40 A
IHOLD Current Rating
1 A
ITRIP Current Rating
1,8 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
Previews
3D
2D
Descarga de modelos CAD