??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRM0375FF1A
Bill of material
0ZRM0375FF1A
Part Number
0ZRM0375FF1A
Description
Radial PPTC, 3.75 Ih, 120V
Vmax Voltage Rating
120 VDC
Vmax Voltage Rating
120 VAC
R1max
0,08 Ohm
IHOLD Current Rating
3,75 A
ITRIP Current Rating
7,5 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
RoHS Compliant
YES
Previews
3D
2D
Download CAD models