??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRM0135AF1A
Bill of material
0ZRM0135AF1A
Part Number
0ZRM0135AF1A
Description
Radial PPTC, 1.25 Ih, 120V, Tape & Reel
Vmax Voltage Rating
120 VDC
Vmax Voltage Rating
120 VAC
R1max
0,3 Ohm
IHOLD Current Rating
1,35 A
ITRIP Current Rating
2,7 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
RoHS Compliant
YES
Previews
3D
2D
Download CAD models