??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRM0110FF1E
Bill of material
0ZRM0110FF1E
Part Number
0ZRM0110FF1E
RoHS Compliant
YES
Description
Radial PPTC, 1.10 Ih, 120V
Vmax Voltage Rating
120 VDC
Vmax Voltage Rating
120 VAC
R1max
0,38 Ohm
IHOLD Current Rating
1,1 A
ITRIP Current Rating
2,2 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
RoHS Compliant
YES
Previews
3D
2D
下載CAD模型