??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRM0030FF1E
Bill of material
0ZRM0030FF1E
Part Number
0ZRM0030FF1E
Description
Radial PPTC, 0.30 Ih, 120V
Vmax Voltage Rating
120 VDC
Vmax Voltage Rating
120 VAC
R1max
2,1 Ohm
IHOLD Current Rating
0,3 A
ITRIP Current Rating
0,6 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
RoHS Compliant
YES
プレビュー
3D
2D
ダウンロード(CADデータ)