??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRM0017FF1E
Bill of material
0ZRM0017FF1E
Part Number
0ZRM0017FF1E
Description
Radial PPTC, 0.17 Ih, 120V
Vmax Voltage Rating
120 VDC
Vmax Voltage Rating
120 VAC
R1max
7 Ohm
IHOLD Current Rating
0,17 A
ITRIP Current Rating
0,34 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
RoHS Compliant
YES
Previews
3D
2D
Download CAD models