??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRG0160FF1E
Bill of material
0ZRG0160FF1E
Part Number
0ZRG0160FF1E
Description
Radial PTC Resettable Fuse, 1.6A, Bulk Pack
Vmax Voltage Rating
30 VDC
R1max
0,11 Ohm
Imax Current Rating
40 A
IHOLD Current Rating
1,6 A
ITRIP Current Rating
3,2 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
미리보기
3D
2D
CAD모델 다운로드