??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRE0012FF1C
Bill of material
0ZRE0012FF1C
Part Number
0ZRE0012FF1C
Description
Radial PPTC, 0.12 Ih, 240V
Vmax Voltage Rating
240 VDC
Vmax Voltage Rating
240 VAC
R1max
12 Ohm
IHOLD Current Rating
0,12 A
ITRIP Current Rating
0,3 A
Characteristic
Slow Blow
Packaging
Bulk Pack (2000 pcs.)
RoHS Compliant
YES
Previews
3D
2D
Download CAD models