??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRC0110FF1A
Bill of material
0ZRC0110FF1A
Part Number
0ZRC0110FF1A
Description
Radial PPTC, 1.10 Ih, 90V
Vmax Voltage Rating
90 VDC
R1max
0,38 Ohm
IHOLD Current Rating
1,1 A
ITRIP Current Rating
2,2 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
RoHS Compliant
YES
Previews
3D
2D
Download CAD models