??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRC0017FF1E
Bill of material
0ZRC0017FF1E
Part Number
0ZRC0017FF1E
Description
Radial PPTC, 0.17 Ih, 90V
Vmax Voltage Rating
90 VDC
R1max
8 Ohm
IHOLD Current Rating
0,17 A
ITRIP Current Rating
0,34 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
RoHS Compliant
YES
Previews
3D
2D
Download CAD models