??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRB0700FF1A
Bill of material
0ZRB0700FF1A
Part Number
0ZRB0700FF1A
Description
Radial PPTC, 7.00 Ih, 30V
Vmax Voltage Rating
30 VDC
R1max
0,03 Ohm
IHOLD Current Rating
7 A
ITRIP Current Rating
14 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
RoHS Compliant
YES
Previews
3D
2D
Сваляне на CAD модели