??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRB0500FF1A
Bill of material
0ZRB0500FF1A
Part Number
0ZRB0500FF1A
Description
Radial PPTC, 5.00 Ih, 30V
Vmax Voltage Rating
30 VDC
R1max
0,05 Ohm
IHOLD Current Rating
5 A
ITRIP Current Rating
10 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
RoHS Compliant
YES
Previews
3D
2D
Download CAD models