??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRA0800FF1A
Bill of material
0ZRA0800FF1A
Part Number
0ZRA0800FF1A
Description
Radial PPTC, 8 Ih, 16V
Vmax Voltage Rating
16 VDC
R1max
0,018 Ohm
IHOLD Current Rating
8 A
ITRIP Current Rating
13,6 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
RoHS Compliant
YES
Previews
3D
2D
Download CAD models