??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRA0400FF1E
Bill of material
0ZRA0400FF1E
Part Number
0ZRA0400FF1E
Description
Radial PPTC, 4 Ih, 16V
Vmax Voltage Rating
16 VDC
R1max
0,063 Ohm
IHOLD Current Rating
4 A
ITRIP Current Rating
6,8 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
RoHS Compliant
YES
Anteprime
3D
2D
Download modelli CAD