??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCN0055FF2A
Bill of material
0ZCN0055FF2A
Part Number
0ZCN0055FF2A
Description
Surface Mount PTC Resettable Fuse, 2016 size, 550mA, Tape & Reel
Vmax Voltage Rating
60 VDC
R1max
1 Ohm
IHOLD Current Rating
0,55 A
ITRIP Current Rating
1,1 A
Characteristic
Slow Blow
Packaging
Tape and Reel (1000 pcs.)
Case Size
2016
Previews
3D
2D
Descarga de modelos CAD