??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCN0030FF2C
Bill of material
0ZCN0030FF2C
Part Number
0ZCN0030FF2C
Description
Surface Mount PTC Resettable Fuse, 2016 size, 300mA, Tape & Reel
Vmax Voltage Rating
60 VDC
R1max
2,3 Ohm
IHOLD Current Rating
0,3 A
ITRIP Current Rating
0,6 A
Characteristic
Slow Blow
Packaging
Tape and Reel (2000 pcs.)
Case Size
2016
Previews
3D
2D
Descarga de modelos CAD