??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCM0004FF2G
Bill of material
0ZCM0004FF2G
Part Number
0ZCM0004FF2G
Description
Surface Mount PTC Resettable Fuse, 0603 size, 40mA, Tape & Reel
Vmax Voltage Rating
24 VDC
R1max
40 Ohm
IHOLD Current Rating
0,04 A
ITRIP Current Rating
0,12 A
Characteristic
Slow Blow
Packaging
Tape and Reel (4000 pcs.)
Case Size
603
RoHS Compliant
YES
Previews
3D
2D
Download CAD models