??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCM0002FF2G
Bill of material
0ZCM0002FF2G
Part Number
0ZCM0002FF2G
Description
Surface Mount PTC Resettable Fuse, 0603 size, 20mA, Tape & Reel
Vmax Voltage Rating
60 VDC
R1max
70 Ohm
IHOLD Current Rating
0,02 A
ITRIP Current Rating
0,06 A
Characteristic
Slow Blow
Packaging
Tape and Reel (4000 pcs.)
Case Size
603
RoHS Compliant
YES
미리보기
3D
2D
CAD모델 다운로드