??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCK0035FF2G
Bill of material
0ZCK0035FF2G
Part Number
0ZCK0035FF2G
Description
0805 SMT PPTC, 0.35 Ih, 6V
Vmax Voltage Rating
6 VDC
R1max
1,2 Ohm
IHOLD Current Rating
0,35 A
ITRIP Current Rating
0,75 A
Characteristic
Slow Blow
Packaging
Tape and Reel (4000 pcs.)
Case Size
805
RoHS Compliant
YES
Previews
3D
2D
Stáhnout CAD model