??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCK0020FF2G
Bill of material
0ZCK0020FF2G
Part Number
0ZCK0020FF2G
Description
0805 SMT PPTC, 0.20 Ih, 9V
Vmax Voltage Rating
9 VDC
R1max
3,5 Ohm
IHOLD Current Rating
0,2 A
ITRIP Current Rating
0,5 A
Characteristic
Slow Blow
Packaging
Tape and Reel (4000 pcs.)
Case Size
805
RoHS Compliant
YES
Previews
3D
2D
Download CAD models