??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCJ0075FF2E
Bill of material
0ZCJ0075FF2E
Part Number
0ZCJ0075FF2E
Description
1206 SMT PPTC, 0.75 Ih, 8V
Vmax Voltage Rating
8 VDC
R1max
0,29 Ohm
IHOLD Current Rating
0,75 A
ITRIP Current Rating
1,5 A
Characteristic
Slow Blow
Packaging
Tape and Reel (3000 pcs.)
Case Size
1206
RoHS Compliant
YES
预览
3D
2D
下载CAD模型