??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCJ0075AF2E
Bill of material
0ZCJ0075AF2E
Part Number
0ZCJ0075AF2E
Description
1206 SMT PPTC, 0.75 Ih, 16V
Vmax Voltage Rating
16 VDC
R1max
0,29 Ohm
IHOLD Current Rating
0,75 A
ITRIP Current Rating
1,5 A
Characteristic
Slow Blow
Packaging
Tape and Reel (3000 pcs.)
Case Size
1206
RoHS Compliant
YES
Previews
3D
2D
Download CAD models