??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCJ0050AF2E
Bill of material
0ZCJ0050AF2E
Part Number
0ZCJ0050AF2E
Description
1206 SMT PPTC, 0.50 Ih, 24V
Vmax Voltage Rating
24 VDC
R1max
0,75 Ohm
IHOLD Current Rating
0,5 A
ITRIP Current Rating
1 A
Characteristic
Slow Blow
Packaging
Tape and Reel (3000 pcs.)
Case Size
1206
RoHS Compliant
YES
Previews
3D
2D
Pobierz modele CAD