??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCG0160CF2C
Bill of material
0ZCG0160CF2C
Part Number
0ZCG0160CF2C
Description
1812 SMT PPTC, 1.60 Ih, 24V
Vmax Voltage Rating
24 VDC
R1max
0,1 Ohm
IHOLD Current Rating
1,6 A
ITRIP Current Rating
3,2 A
Characteristic
Slow Blow
Packaging
Tape and Reel (2000 pcs.)
Case Size
1812
RoHS Compliant
YES
Previews
3D
2D
Download CAD models