??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCG0075FF2C
Bill of material
0ZCG0075FF2C
Part Number
0ZCG0075FF2C
Description
1812 SMT PPTC, 0.75 Ih, 16V
Vmax Voltage Rating
16 VDC
R1max
0,4 Ohm
IHOLD Current Rating
0,75 A
ITRIP Current Rating
1,5 A
Characteristic
Slow Blow
Packaging
Tape and Reel (2000 pcs.)
Case Size
1812
RoHS Compliant
YES
Previews
3D
2D
CAD modeli indir