??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCG0020FF2C
Bill of material
0ZCG0020FF2C
Part Number
0ZCG0020FF2C
Description
1812 SMT PPTC, 0.20 Ih, 30V
Vmax Voltage Rating
30 VDC
R1max
5 Ohm
IHOLD Current Rating
0,2 A
ITRIP Current Rating
0,4 A
Characteristic
Slow Blow
Packaging
Tape and Reel (2000 pcs.)
Case Size
1812
RoHS Compliant
YES
Previews
3D
2D
Pobierz modele CAD