??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0700FF2C
Bill of material
0ZCF0700FF2C
Part Number
0ZCF0700FF2C
Description
Surface Mount Low Rho PTC Resettable Fuse, 2920 size, 7A, Tape & Reel
Vmax Voltage Rating
12 VDC
R1max
0,018 Ohm
IHOLD Current Rating
7 A
ITRIP Current Rating
14 A
Characteristic
Low Rho
Packaging
Tape and Reel (2000 pcs.)
Case Size
2920
RoHS Compliant
YES
Previews
3D
2D
Download CAD models