??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0400FF2A
Bill of material
0ZCF0400FF2A
Part Number
0ZCF0400FF2A
Description
Surface Mount PTC Resettable Fuse, 2920 size, 4A, Tape & Reel
Vmax Voltage Rating
16 VDC
R1max
0,04 Ohm
IHOLD Current Rating
4 A
ITRIP Current Rating
8 A
Characteristic
Slow Blow
Packaging
Tape and Reel (1000 pcs.)
Case Size
2920
RoHS Compliant
YES
Previews
3D
2D
CAD modeli indir