??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0330FF2C
Bill of material
0ZCF0330FF2C
Part Number
0ZCF0330FF2C
Description
Surface Mount PTC Resettable Fuse, 2920 size, 3.3A, Tape & Reel
Vmax Voltage Rating
24 VDC
R1max
0,048 Ohm
IHOLD Current Rating
3,3 A
ITRIP Current Rating
5,5 A
Characteristic
Slow Blow
Packaging
Tape and Reel (2000 pcs.)
Case Size
2920
RoHS Compliant
YES
Previews
3D
2D
Download CAD models