??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rrq_50v10r - Bel Power Solutions
Bill of material
0RRQ-50V10R
Part Number
0RRQ-50V10R
Description
Quarter-Brick DC-DC Converter, Power 450W, Output 9.25VDC, 50A, Input 38-55VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Compliant
Power
450 W
Voltage Input
45-55 VDC
Output Voltage
9,25 VDC
Output Current
50 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models