??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rrq_45m11r - Bel Power Solutions
Bill of material
0RRQ-45M11R
Part Number
0RRQ-45M11R
Description
Quarter-Brick DC-DC Converter, Power 480W, Output 9.7VDC, 51A, Input 51-57VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Compliant
Power
480 W
Voltage Input
51-57 VDC
Output Voltage
9,7 VDC
Output Current
51 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models