??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rrq_40s10l - Bel Power Solutions
Bill of material
0RRQ-40S10L
Part Number
0RRQ-40S10L
Description
Quarter-Brick DC-DC Converter, Power 360W, Output 8.975VDC, 40A, Input 38-55VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Compliant
Power
360 W
Voltage Input
38-55 VDC
Output Voltage
8,975 VDC
Output Current
40 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models