??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rre_32s10s - Bel Power Solutions
Bill of material
0RRE-32S10S
Part Number
0RRE-32S10S
Description
Eighth-Brick DC-DC Converter, Power 240W, Output 8.2VDC, 30A, Input 38-55VDC, Active Low, openframe, Through Hole Mount, RoHS Complinat
Power
240 W
Voltage Input
38-55 VDC
Output Voltage
8,2 VDC
Output Current
30 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models