??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqp_x5m12b - Bel Power Solutions
Bill of material
0RQP-X5M12B
Part Number
0RQP-X5M12B
Description
Quarter-Brick DC-DC Converter, Power 1500W, Output 12VDC, 125A, Input 48-60VDC, Through Hole Mount, Active Low, with baseplate, RoHS Compliant
Power
1500 W
Voltage Input
48-60 VDC
Output Voltage
12 VDC
Output Current
125 A
Operating Temperature
-20 to 85 °C
Previews
3D
2D
Download CAD models