??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_x3s11b - Bel Power Solutions
Bill of material
0RQB-X3S11B
Part Number
0RQB-X3S11B
Description
Quarter-Brick DC-DC Converter, Power 1300W, Output 10.4VDC, 125A, Input 45-58.5VDC, Active Low, with HSK plate, Pin Length 0.18, Through Hole Mount, RoHS Compliant
Power
1300 W
Voltage Input
45-58.5 VDC
Output Voltage
10,4 VDC
Output Current
125 A
Operating Temperature
-5 to 85 °C
Previews
3D
2D
Download CAD models