??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_x3s113 - Bel Power Solutions
Bill of material
0RQB-X3S113
Part Number
0RQB-X3S113
Description
Quarter-Brick DC-DC Converter, Power 1300W, Output 10.8VDC, 120.4A, Input 48-60VDC, Active Low, Through Hole Mount, RoHS Compliant
Power
1300 W
Voltage Input
48-60 VDC
Output Voltage
10,8 VDC
Output Current
120,4 A
Operating Temperature
-30 to 85 °C
Previews
3D
2D
Download CAD models