??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_x0s11b - Bel Power Solutions
Bill of material
0RQB-X0S11B
Part Number
0RQB-X0S11B
Description
Quarter-Brick DC-DC Converter, Power 1000W, Output 10.6VDC, 94.3A, Input 45-58VDC, Active Low, with HSK plate, Through Hole Mount, RoHS Compliant
Power
1000 W
Voltage Input
45-58 VDC
Output Voltage
10,6 VDC
Output Current
94,3 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models