??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_x0s10b - Bel Power Solutions
Bill of material
0RQB-X0S10B
Part Number
0RQB-X0S10B
Description
Quarter-Brick DC-DC Converter, Power 1000W, Output 10.4VDC, 96.2A, Input 45-57VDC, Active Low, with Baseplate, PG Pin diameter 0.02in., Through Hole Mount, RoHS Compliant
Power
1000 W
Voltage Input
45-57 VDC
Output Voltage
10,4 VDC
Output Current
96,2 A
Operating Temperature
-5 to 85 °C
Previews
3D
2D
Download CAD models