??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_s0s10l - Bel Power Solutions
Bill of material
0RQB-S0S10L
Part Number
0RQB-S0S10L
Description
Quarter-Brick DC-DC Converter, Power 600W, Output 9.7VDC, 62A, Input 40-56VDC, Active Low, Openframe, Through Hole Mount, RoHS Compliant
Power
600 W
Voltage Input
40-56 VDC
Output Voltage
9,7 VDC
Output Current
62 A
Operating Temperature
-20 to 85 °C
Previews
3D
2D
Download CAD models